Portable Soldering Iron EA304P-40

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Full length-205mm
・Power supply-AC100V(50/60Hz)
・Nichrome heater
・With commonly used cap and grip, convenient for carrying
・Iron tip temperature-P-30: 390℃, P-40: 400℃, P-60: 450℃
・Wattage…40W
・Dim.…Dia. 4 x 76mm