Battery Type Soldering Iron EA304HE

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Full length-212mm
・Weight-76g
・Power supply-AA size battery x 4 pcs (separately sold)
・Power consumption-Alkaline battery: 6V (6W), Nickel hydride battery (2150mh): 4.8V (5W)
・Continuous operating time-Alkaline battery: About 60 min.,Nickel hydride battery (2150mh): About 120 min.
・Name…Body