Temperature Controlled Soldering Iron EA304HD-50B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Ceramic heater
・Power supply-100VAC (50/60Hz)
・Power consumption-50W
・Setting temperature-200, 270, 320, 420, 500℃
・Iron tip included as standard-R0.5
・Length-233mm
・Dial type easy temperature setting
・LED for indication of the current temperature
・Specification-Flat-type plug