Soldering Iron EA304AH-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Setting Temperature …200~450℃
・The lock type sleeve securely holds the iron tip.
・Replacement for EA304AH, AF, AG
・Power Supply …24V(EA304AH, AF,AG is needed additionally)
・Power Consumption …70W
・Iron tip is sold separately. Selectfrom EA304AG-1 to -38.