Medium-Size Fusing Nozzle EA300BM-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Usage …EA300-7C, EA300H-2 Medium-Size Fusing Nozzle
・Properness Gas …Propane
・Material …Brass +Cupper
・Screw Size …W13.5×24
・Nominal …#3
・Cutoff Thickness …30mm