Medium-Size Fusing Nozzle EA300BL-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Usage …EA300C, EA300H-1 Medium-Size Fusing Nozzle
・Properness Gas …Acetylene
・Material …Brass +Cupper
・Screw Size …W13.5×24
・Nominal …#2
・Cutoff Thickness …15mm