Coupler for welding machine EA300BB-2

Caution
Product Description
【Product Specifications】
・Operation temperature -- -10℃ to +60℃
・Operation pressure -- 1MPa or more
・Breaking pressure -- 3MPa (Pressure value that breaks the entire main unit)
・Material -- main unit: bass (socket), steel (plug)
・Gasket -- nitrilerubber
・Spring -- stainless steel
・Applicable gas -- oxygen, acetylene, propane, ethylene, natural gas
・Application…For intermediate part
・Applicable gas…Oxygen
・Conformity Hose…Dia. 8 to 9