Coupler for welding machine EA300BB-12

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Operation temperature -- -10℃ to +60℃
    ・Operation pressure -- 1MPa or more
    ・Breaking pressure -- 3MPa (Pressure value that breaks the entire main unit)
    ・Material -- main unit: bass (socket), steel (plug)
    ・Gasket -- nitrilerubber
    ・Spring -- stainless steel
    ・Applicable gas -- oxygen, acetylene, propane, ethylene, natural gas
    ・Application…For intermediate part
    ・Applicable gas…Gas
    ・Conformity Hose…Dia. 8 to 9