Coupler for welding machine EA300BA-12

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Operation temperature -- -10℃ to +60℃
    ・Operation pressure -- 1MPa or more
    ・Breaking pressure -- 3MPa (Pressure value that breaks the entire main unit)
    ・Material -- main unit: bass (socket), steel (plug)
    ・Gasket -- nitrilerubber
    ・Spring -- stainless steel
    ・Applicable gas -- oxygen, acetylene, propane, ethylene, natural gas
    ・Application…For intermediate part
    ・Applicable gas…Gas
    ・Conformity Hose…Dia. 4 to 6

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat