1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose Reel [Auto-Reel] [For Oxygen & Acetylene] EA300-32

WELDING TOOL

Hose Reel [Auto-Reel] [For Oxygen & Acetylene] EA300-32
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 88,789.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・For oxygen and acetylene
・Hose ID-5.0mm
・Hose OD-11.2mm
・Maximum working pressure-Oxygen: 0.7MPa, Acetylene: 0.15MPa
・Burst pressure-Oxygen: 2MPa,Acetylene: 0.5MPa
・Dim.-390 x 300 x 415(H)mm
・Since the coupler screw with counter-flow check valve is equipped, safety work is assured.
・Primary hose is sold separately.
・Mounting base plate set is included.
・Hose length…20m

 
Part Number
EA300-32 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 88,789.00

฿ 66,591.75

WELDING TOOL 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA300-32 in the Hose Reel [Auto-Reel] [For Oxygen & Acetylene] EA300-32 series.