Hydraulic Tube Bender EA275H

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Applicable for an air conditioning tube of up to 7/8, and an hot water tube of up to 3/4.
・Bending capacity-1/4, 5/16, 3/8, 1/2, 5/8, 3/4, 7/8
・Bending radius-1/4 (31mm), 5/16 (31mm)3/8 (31mm), 1/2 (34mm)5/8 (49mm),3/4 (80mm)7/8 (88mm)
・Body weight-2.2kg
・Set weight-6kg
・Reverse action option (sold separately)
・Spec.…Set