Lever Type Bender EA217-5

Caution
Product Description
【Product Specifications】
・With 45° and 90° scales
・Convenient for operation at a tight place
・Movable handle can be detached.
・Comes in different grip colors for each dim.
・Convenient for bending a pipe prominent from a wall
・The handle angle is designed to facilitate force application.
・Grip color--4: blue, -5: red, -6, -7: black
・Copper tube OD (refrigerant pipe nominal diameter)…5/8(15.88)
・Water pipe nominal diameter…1/2
・Full length…570mm