3-Size Bender EA215W

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Convenient for bending a pipe through wall
・Max. bending angle-90°
・Copper tube OD-1/4 (6.35mm), 5/16 (7.94mm), 3/8 (9.53mm)
・Full length-190mm
・Material-Aluminum