1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Scraper EA207T

CAR TOOL PARTS

Scraper EA207T
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,897.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・For steel
・Working range-0mm to 12mm
・Full length-198mm
・Replaceable blade enables chamfering of plates from 0.5mm thin plate to 10mm thick plate.
・Burr on both sides of seat metal can be removed simultaneously.
・With hand guard
・Name…Body + round blade

Part Number
EA207T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,897.00

CAR TOOL PARTS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA207T in the Scraper EA207T series.