Tubing Cutter EA203S

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・EA203, 203S, 203G, and 205 provided with 1 spare wheel
・The body is made by aluminum die casting and is very light, which keeps the user from being tired even after a long period of use.
・Application…For stainless steel
・Compatible pipeOD…3/16 to 1.1/8 (4.5 to 28.5mm)
・Full length…122mm