400 ml Grease Gun (Pneumatic Type), Continuous Discharge Type

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Nozzle length-170mm
・Flexible hose length-230mm
・Pipe dim.-Dia. 60 x 300mm
・Capacity-400ml
・Inlet-1/4 PT
・Continuous discharge type
・Bellows cartridges usable
・The body has a non-slip finish.
・NLGI-1 to 2