Air Riveter Kit EA166AK

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Rivet setting capacity-For 2.4, 3.2, 4.0, 4.8mm
・Stroke-14mm
・Air consumption-225L/min
・Working pressure-0.62MPa
・Inlet-1/4 PT
・Full length-273mm
・Weight-1.5kg