1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

20 × 520 mm resin belt

20 × 520 mm resin belt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 388.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The non-woven surface treatment material and core material are integrated into one piece, providing strength and elasticity, and conforms well to the shape of the object to be polished.
[Applications]
·For closing the eyes of abrasive belts, decorative finishing of stainless steel, aluminum, etc., and finishing of turbine blades.

Part Number
EA163MG-120
EA163MG-180
EA163MG-400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN code

฿ 421.46

ESC AIR TOOL 1 Piece(s) 6 Day(s) 4548745824544

฿ 421.15

ESC AIR TOOL 1 Piece(s) 7 Day(s) 4548745824551

฿ 388.03

ESC AIR TOOL 1 Piece(s) 6 Day(s) 4548745824575

Loading...

  1. 1

Basic Information

Product type Related parts