1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

10 × 330 mm resin belt (2 Knives)【2 Pieces Per Package】

10 × 330 mm resin belt (2 Knives)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 370.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The non-woven surface treatment material and core material are integrated into one piece, providing strength and elasticity, and conforms well to the shape of the object to be polished.
[Applications]
·For closing the eyes of abrasive belts, decorative finishing of stainless steel, aluminum, etc., and finishing of turbine blades.

Part Number
EA163MF-80
EA163MF-180
EA163MF-400
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipJAN code

฿ 502.01

ESC AIR TOOL 5 Pack(s)

2 Pieces Per Package

6 Day(s) 4548745822076

฿ 387.41

ESC AIR TOOL 5 Pack(s)

2 Pieces Per Package

6 Day(s) 4548745822571

฿ 370.62

ESC AIR TOOL 5 Pack(s)

2 Pieces Per Package

6 Day(s) 4548745820591

Loading...

  1. 1

Basic Information

Product type Related parts