Air File EA159SR-5

Caution
Product Description
[Product Specifications]
· Full length-250 mm
· Weight-750g
· Inlet-RC(PT)1/4
· Stroke-10, 000bpm
· Operating pressure-0.62MPa
· Air consumption-170L/min
· Hose length-1.4m
· Chuck size-5 mm
· Accessories: 5 mm shaft hose (rectangle: 12 mm width, triangle: 7 mm width, semicircle: 10 mm width, circle: diameter 6 mm)
· Compressor used: 2.5 HP
· Noise level: 82.7 dB (sound power level)
· It is ideal for finishing delicate and intricate parts because it can move freely and finely.
· It can also be used for cutting chains, polishing blades, and as a veneer knife.
· JAN Code: 4548745627152