Air File EA159SR-1

Brand :
ESCO

Caution

    Product Description

    [Product Specifications]
    · Full length-250 mm
    · Weight-570g
    · Inlet-1/4 PT
    · Number of revolutions with no load-21, 000rpm
    · Working pressure-0.63MPa
    · Air consumption-141L/min
    · Hose length-1.4m
    · Diamond file, 2 mm, 4 mm, 6 mm x 1 pc included
    · With chucks for 1 mm and 3 mm shafts
    · Stroke-0.5 to 1 mm
    · Compressor used: 2HP or more
    · If you use an air file, you can work more efficiently.
    · Adaptable file: Round shaft diameter 1 mm, 3 mm (short type)
    · JAN Code: 4548745052435
    · EA826VM-11 to -128 diamond files can be set.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Air File EA159SR-1 | ESCO | MISUMI Thailand