1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Needle Chiseler (for Pneumatic) EA159SF-10

ESC AIR TOOL

Needle Chiseler (for Pneumatic) EA159SF-10
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,777.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Length-445mm
・Weight-Approx. 4.7kg
・Needle dim.-Dia. 3 x 180mm
・Operating pressure-0.63MPa
・Air consumption-285L/min
・No. of impacts-3,000bpm
・Inlet-Rc (PT) 3/8
・Compressor used-1HP or more
・Name…Body

Part Number
EA159SF-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,777.00

ESC AIR TOOL 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA159SF-10 in the Needle Chiseler (for Pneumatic) EA159SF-10 series.