1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Chisel EA159RR-2

AIR TOOL

Air Chisel EA159RR-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,392.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Length-198mm
・Weight-1.54kg
・Impact frequency-3,500bpm
・Operating pressure-0.62MPa
・Air consumption-85L/min
・Chisel shaft dia.-10.2mm
・Inlet-1/4 NPT (female)
・Compressor used-5HP

Part Number
EA159RR-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,392.00

AIR TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA159RR-2 in the Air Chisel EA159RR-2 series.