1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Chisel Set EA159KA-3

AIR TOOL

Air Chisel Set EA159KA-3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 37,440.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Length-186mm
・Weight-1.33kg
・No. of impacts-1800bpm
・Oparating pressure-0.6MPa
・Air consumption-280L/min
・Chisel shaft dia.-10.2mm
・Inlet-Rc(PT)1/4"
・2 levels throttle enables to change slow start to high speed
・Compressor used-2.2kw

Part Number
EA159KA-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 37,440.00

AIR TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA159KA-3 in the Air Chisel Set EA159KA-3 series.