1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grinder (Air-Powered) EA159HR

ESC AIR TOOL

Grinder (Air-Powered) EA159HR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,680.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Length-120mm
・Weight-307g
・No-load rotation speed-30,000rpm
・Operating pressure-0.63MPa
・Air consumption-110L/min
・Chuck dim.-6mm
・Inlet-Rc1/4"
・Compressor used-2.2kw
・Compact body

Part Number
EA159HR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,680.43

ESC AIR TOOL 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA159HR in the Grinder (Air-Powered) EA159HR series.