1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

18,000 Rpm/6.0 mm Air Grinder (Equal Angle Steel Type) EA159HK

ESC AIR TOOL

18,000 Rpm/6.0 mm Air Grinder (Equal Angle Steel Type) EA159HK
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,064.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Length-180mm
・Weight-710g
・Operating pressure-0.6MPa
・Air consumption-300L/min
・No-load revolution speed-18,000rpm
・Inlet-Rc (PT) 1/4
・Chuck size-6mm
・Low noise type (noise level: 81dB)
・Compressor used-2.2kw

Part Number
EA159HK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,064.64

ESC AIR TOOL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA159HK in the 18,000 Rpm/6.0 mm Air Grinder (Equal Angle Steel Type) EA159HK series.