1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Engraver Pen (Engraving Pen)

ESC AIR TOOL

Air Engraver Pen (Engraving Pen)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,247.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Specifications]
·Overall Length: 160 mm
·Weight: Approx. 200 g
·Intake port: R1/4"
·No load speed: 13,000 rpm
・ Operating pressure: 0.6 MPa
·Amount of air consumed: 150 L/min
·Compressor used: 1.85 kw
·Tip material: Tungsten steel
·Pen tip diameter: ⌀2 mm
·Hose length: 150 cm
·JAN: 4548745626742

 
Part Number
EA159GA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,247.06

ESC AIR TOOL 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA159GA in the Air Engraver Pen (Engraving Pen) series.