Gearless Angle Grinder Kit EA159DR

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Length-165mm
    ・Weight-650g
    ・Chuck dia.-6mm
    ・Operating pressure-0.62MPa
    ・Air consumption-87L/min
    ・Revolution speed-20,000rpm
    ・Inlet-Rc (PT) 1/4
    ・Dia. 75mm sand paper (#60, #80, #100) x 18, dia. 75mm non-woven clean stripdisk (#80, #150, #300), 1 pc each, grinding stone with 6mm shaft x 5, grinding stone with 3mm shaft x 5, 3mm collet x 1, dia. 75mm backup pad x 1, back pad shank x 2, male threaded plug x 1

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat