1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60,000 Rpm/3.0 mm Air Micro Grinder EA159DA-5

AIR TOOL

60,000 Rpm/3.0 mm Air Micro Grinder EA159DA-5
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,593.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Compressor used-2.2kw
・With spindle lock bar wrench plug
・Handle length-172mm
・Weight-130g
・Operating pressure-0.64MPa
・Air consumption-57L/min
・Revolution speed-60,000rpm
・Inlet-Rc (PT) 1/4
・Chuck size-3mm(1/8)
・Hose length-1.5m

Part Number
EA159DA-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,593.47

AIR TOOL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA159DA-5 in the 60,000 Rpm/3.0 mm Air Micro Grinder EA159DA-5 series.