Heavy-Duty Type Air Screwdriver EA156DA

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Length-205mm
・No-load revolution speed-7,000rpm
・Air consumption-71L/min
・Operating pressure-0.64MPa
・Max. torque-40.2N・m
・Hexagonal shank-6.35mm
・Inlet-Rc (PT) 1/4
・Weight-1.1kg
・With reverse selector
・With (+)screwdriver bit,plug and air flow adapter