(3/4) Air Impact Wrench EA155SS

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square drive-3/4
・Length-252mm
・No-load revolution speed-4,500rpm
・Air consumption-340L/min
・Operating pressure-0.64MPa
・Compressor used-5HP or above
・Capacity (bolt dia.)-25mm
・Torque-542 to 1,153N・m
・Inlet-Rc (PT) 1/4
・Weight-4kg
・Socket-26, 27, 29, 30, 32, 35, 36, 38mm