(3/4) Air Impact Wrench EA155SR

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square drive-3/4
・Length-241mm
・No-load revolution speed-4,500rpm
・Air consumption-340L/min
・Operating pressure-0.64MPa
・Compressor used-2.25kw
・Max. torque-980N・m
・Capacity (bolt dia.)-25.4mm
・Inlet-Rc (PT) 1/4
・Weight-4.8kg
・With reverse selector
・Socket-26, 27, 29, 30, 32, 35, 36, 38mm