(1/2) Air Impact Wrench EA155SK

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・With case
・Square drive-1/2
・Length-190mm
・No-load revolution speed-7,000rpm
・Air consumption-266L/min
・Operating pressure-0.64MPa
・Compressor used-3HP or above
・Max. torque-650N・m
・Capacity (bolt dia.)-16mm
・Inlet-Rc (PT) 1/4
・Weight-2.4kg
・Socket-9, 10, 11, 13, 14, 17, 19, 22, 24, 27mm
・125mm extension bar
・With reverse selector