(1/2) Air Impact Wrench EA155SJ

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square drive-1/2
・Length-190mm
・No-load revolution speed-7,000rpm
・Air consumption-230L/min
・Operating pressure-0.64MPa
・Compressor used-1.5kw
・Max. torque-372N・m
・Capacity (bolt dia.)-16mm
・Inlet-Rc (PT) 1/4
・Weight-2.5kg
・Withreverse selector
・Extension bar-125mm
・Socket-9, 10, 11, 13, 14, 17, 19, 22, 24, 27mm
・Name…Set (with socket and case)