(1/2) Air Impact Wrench EA155SH

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square drive-1/2
・Length-230mm
・No-load revolution speed-6,500rpm
・Air consumption-266L/min
・Operating pressure-0.64MPa
・Compressor used-1.5kw
・Max. torque-617N・m
・Capacity (bolt dia.)-18mm
・Inlet-Rc (PT) 1/4
・Weight-2.7kg
・Withreverse selector