(3/4) Air Impact Wrench EA155KP

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square drive-3/4
・Length-224mm
・No-load revolution speed-4,500rpm
・Air consumption-450L/min
・Compressor used-3.75kw
・Torque range-200 to 980N・m
・Capacity (bolt dia.)-25mm
・Inlet-Rc (PT) 1/4
・Weight-4.2kg
・With reverse selectorAccessory-Coupling plug 20PM 1pc.