(3/4) Air Impact Wrench EA155KK

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square drive-3/4
・Length-241mm
・No-load revolution speed-4,500rpm
・Air consumption-470L/min
・Compressor used-3.75kw
・Torque range-150 to 650N・m
・Capacity (bolt dia.)-20mm
・Inlet-Rc (PT) 1/4
・Weight-4.2kg
・With reverse selector
・Accessory-Coupling plug 20PM 1pc.