(3/8) Air Impact Wrench EA155JK

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square drive-3/8
・Length-174mm
・No-load rpm-500rpm
・Air consumption-250L/min
・Operating pressure-0.6MPa
・Max. torque-30N・m
・Capacity (bolt dia.)-10mm
・Inlet-Rc (PT) 1/4
・Weight-650g
・Forward and backward rotation possible
・It is an air tool of the hybrid of the ratchet mechanism and the impact clutch.
・Compressor used-1.5Kw
・Accessory-Coupling plug 20PM 1pc.