(1/2) Air Impact Wrench EA155DE-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square drive-1/2
・Length-180mm
・No-load revolution speed-7,000rpm
・Air consumption-623L/min
・Operating pressure-0.62MPa
・Compressor used-5HP or above
・Torque range-40 to 435N・m
・Capacity (bolt dia.)-14mm
・Inlet-Rc (PT) 1/4
・Weight-2.5kg
・With reverse selector