(3/8) Air Impact Wrench EA155DB-4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square drive-3/8
・Length-154mm
・No-load revolution speed-12,500rpm
・Air consumption-113L/min
・Operating pressure-0.64MPa
・Max. torque-400N・m
・Capacity (bolt dia.)-19mm
・Inlet-Rc (PT) 1/4
・Weight-1.28kg
・Torque range-120 to 351N・m
・With reverse selector
・Compressor used-1.5 to 2.2kw