(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Square drive-3/8
・Length-140mm
・No-load revolution speed-9,000rpm
・Inlet-Rc (PT) 1/4
・Air consumption-114L/min
・Max. torque-98N・m
・Weight-750g
・With reverse selector
・Operating pressure-0.62MPa
・Capacity (bolt dia.)-12mm
・Compressor used-1.5 to 2.2kw
Please check the type/dimensions/specifications of the part EA155DA in the (3/8) Air Impact Wrench EA155DA series.
How can we improve?
How can we improve?