Silencer EA153GC-4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Operating pressure range- 0 to 0.9MPa
・Service temperature range-0 to 60℃
・Body material-resin:PBTelement:PVF
・Applicable fluid-Air
・Tube dia.-4mm
・Silencing effect-20dB