Silencer EA153GA-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Operating pressure range- 0 to 0.9MPa
・Service temperature range-0 to 60℃
・Body material-resin:PBTelement:PVF
・Applicable fluid-Air
・Mounting screw- G1/4"
・Silencing effect-30dB