1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

line check valve

line check valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,166.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Other pneumatic tools, including Esco accessories, line check valves.

Part Number
EA153EG-22
EA153EG-31
EA153EG-32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecification 1 Specifications 2

฿ 1,166.91

ESC AIR TOOL PLUMBING SUPPLY 1 Piece(s) 5 Day(s) ·Materials: Brass/Maximum working pressure: 2.0 MPa·Pressure resistance: 3.0 Mpa·Cracking pressure: 0.007 MPa·Ambient temperature: 0/100°C·Operating fluid: Air/water/O-ring material: Fluororubber/mounting screw: Rc1/4"·Size (mm): 17 × 45·JAN: 4548745256901

฿ 2,627.72

ESC AIR TOOL PLUMBING SUPPLY 1 Piece(s) 5 Day(s) ·Materials: Stainless steel/maximum working pressure: 2.0 MPa·Pressure resistance: 3.0 Mpa·Cracking pressure: 0.007 MPa·Ambient temperature: 0/100°C·Operating fluid: Air/water/O-ring material: Fluororubber/mounting screw: Rc1/8"·Size (mm): 14 × 35·JAN: 4548745256949

฿ 2,775.34

ESC AIR TOOL PLUMBING SUPPLY 1 Piece(s) 5 Day(s) ·Materials: Stainless steel/maximum working pressure: 2.0 MPa·Pressure resistance: 3.0 Mpa·Cracking pressure: 0.007 MPa·Ambient temperature: 0/100°C·Operating fluid: Air/water/O-ring material: Fluororubber/mounting screw: Rc1/4"·Size (mm): 17 × 45·JAN: 4548745256956

Loading...

  1. 1