Line Check Valve (for High Pressure) EA153EE-26

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Operating pressure-0 to 4.9MPa
・Pressure resistance-7.3MPa
・Ambient temperature-5 to 120℃
・Applicable fluid-Air
・Material-C3604
・Fluorine containing rubber used for packing
・Prevents backflow of air.
・Mounting screw- Rc3/4
・Size(mm)-29x75