Silencer EA153ED-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Operating pressure-0 to 1.0MPa
・Pressure resistance-1.5MPa
・Ambient temperature: -10 to 60℃
・Male thread type
・Material: -1: resin, -2 to -4: aluminum
・Mounting screw…R3/8"
・Weight…50g