1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

F.R.L.. Unit EA153CD-36

AIR TOOL PLUMBING SUPPLY

F.R.L.. Unit EA153CD-36
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 18,590.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Pressure resistance-1.5MPa
・Ambient temperature-5 to 60℃
・Oil capacity-400ml
・Filtering level-40μm
・Weight-3.8kg
・End-to-end-320mm
・Operating pressure-0 to 1.0MPa
・Setting pressure-0.05 to 0.85MPa
・Mounting screw…Rc (PT) 3/4

Part Number
EA153CD-36 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,590.00

฿ 15,628.61

AIR TOOL PLUMBING SUPPLY 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA153CD-36 in the F.R.L.. Unit EA153CD-36 series.