F.R.L.. Unit EA153CD-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Pressure resistance-1.5MPa
・Ambient temperature-5 to 60℃
・Oil capacity-50ml
・Filtering level-5μm
・Weight-550g
・Operating pressure-0.05 to 1.0MPa
・Setting pressure-0.05 to 0.85MPa
・End-to-end-75mm
・Mounting screw…Rc (PT) 3/8