F.R.L.. Unit EA153CD-22

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Pressure resistance-1.5MPa
・Ambient temperature-5 to 60℃
・Oil capacity-200ml
・Filtering level-5μm
・Weight-1.9kg
・End-to-end-230mm
・Operating pressure-0.05 to 1.0MPa
・Setting pressure-0.05 to 0.85MPa
・Mounting screw…Rc (PT) 1/4