Relief Valve EA153B-7.5A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Mounting screw-R (PT) 1/4
・Dim.-Length 50 x width 19mm
・Weight-60g
・Service temperature- -20 to 80℃
・Applicable fluid-Compressed air
・When the pressure reaches set point, reduce the pressure by releasing air.
・Setting pressure…0.7MPa